(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-duty Casters (C160050)

Part Number

Configured Part Number is shown.

C160050

Part Number
C160050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter D Allowable Weight
(kgf)
Allowable Weight
(daN)
Mounting Height H
(mm)

636,923 IDR

1 Piece(s) 1 Day(s) 5015616070

Loading...

  1. 1

Basic Information

Wheel Width B(mm) 20 Mounting Plate A x B(mm) 45 x 32 Mounting Pitch X(mm) 25
Mounting Hole Diameter P(mm) 8.2

Please check the type/dimensions/specifications of the part C160050 in the Heavy-duty Casters series.

Products like this...

Part Number
C160060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter D Allowable Weight
(kgf)
Allowable Weight
(daN)
Mounting Height H
(mm)

793,846 IDR

1 Piece(s) 1 Day(s) 6020521075

Tech Support