(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type M stretcher units Set screw type UCM

Part Number

Configured Part Number is shown.

 
Part Number
UCM20850D1
UCM20950D1
UCM21050D1
UCM21150D1
UCM21250D1
UCM21350D1
UCM31350D1
UCM31450D1
UCM31550D1
UCM31650D1
UCM31850D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Total Length
(mm)
Total Height
(mm)
Mounting Screw Trusco code

15,285,077 IDR

1 Piece(s) 12 Day(s) 40780192M12819-7021

15,924,308 IDR

1 Piece(s) 12 Day(s) 45870190M18819-7022

16,970,000 IDR

1 Piece(s) Quote 50880200M18819-7023

18,514,308 IDR

1 Piece(s) 12 Day(s) 55890210M18819-7024

20,421,385 IDR

1 Piece(s) 12 Day(s) 60910230M18819-7025

20,646,924 IDR

1 Piece(s) 12 Day(s) 65920240M18819-7026

30,509,231 IDR

1 Piece(s) 30 Day(s) 65940250M18819-7027

33,857,231 IDR

1 Piece(s) 30 Day(s) 70940285M18819-7028

38,770,462 IDR

1 Piece(s) 30 Day(s) 75960295M18819-7029

42,931,231 IDR

1 Piece(s) 40 Day(s) 80980305M18819-7030

49,360,616 IDR

1 Piece(s) 30 Day(s) 901000315M18819-7031

Loading...

  1. 1

Basic Information

Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Tech Support