(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type L stretcher units Set screw type UCL

Part Number

Configured Part Number is shown.

 
Part Number
UCL20720D1
UCL20830D1
UCL20920D1
UCL20930D1
UCL20940D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Total Length
(mm)
Total Height
(mm)
Mounting Screw Trusco code

8,739,077 IDR

1 Piece(s) 12 Day(s) 35298240-819-7016

12,215,693 IDR

1 Piece(s) 12 Day(s) 40560176M12819-7017

10,841,385 IDR

1 Piece(s) 12 Day(s) 45670186M12819-7018

13,170,462 IDR

1 Piece(s) 12 Day(s) 45580192M12819-7019

14,019,693 IDR

1 Piece(s) Quote 45680192M12819-7020

Loading...

  1. 1

Basic Information

Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Tech Support