(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Take-up Units Cast Housing (Set screw type) UCT

Part Number

Configured Part Number is shown.

 
Part Number
UCT313D1
UCT315D1
UCT317D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Total Length
(mm)
Total Height
(mm)
Mounting Screw Trusco code

5,167,847 IDR

1 Piece(s) 12 Day(s) 65606306M12819-7184

7,460,462 IDR

1 Piece(s) 35 Day(s) 75238190-819-7188

11,148,154 IDR

1 Piece(s) 12 Day(s) 85262216-819-7192

Loading...

  1. 1

Basic Information

Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Tech Support