(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square flanged units cast housing with spigot joint Set screw type UCFS

Part Number

Configured Part Number is shown.

UCFS317D1

 
Part Number
UCFS317D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,772,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shaft Bore Dia. d(Ø) 85 Total Length(mm) 432 Total Height(mm) 244
Mounting Pitch(mm) 337 Mounting Screw M27 Material High carbon chromium steel bearing
Working Temperature Range(°C) -15 to 100 Trusco code 819-7109

Please check the type/dimensions/specifications of the part UCFS317D1 in the Square flanged units cast housing with spigot joint Set screw type UCFS series.

Tech Support