(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pillow Blocks Cast Housing (Set screw type) UCP

Part Number

Configured Part Number is shown.

 
Part Number
UCP318D1
UCPX15D1
UCPX16D1
UCPX20D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Total Length
(mm)
Total Height
(mm)
Mounting Pitch
(mm)
Mounting Screw Trusco code

3,488,615 IDR

1 Piece(s) 8 Day(s) 90118381194283M22819-7087

1,479,271 IDR

1 Piece(s) 8 Day(s) 7588.9470250360M30819-7083

6,198,770 IDR

1 Piece(s) 35 Day(s) 80101.6330175229M22819-7085

4,234,415 IDR

1 Piece(s) 8 Day(s) 100127430235330M27819-7091

Loading...

  1. 1

Basic Information

Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Tech Support