(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flanged Units Cast Housing (Set screw type) UCF

Part Number

Configured Part Number is shown.

UCFX20D1

 
Part Number
UCFX20D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,955,847 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shaft Bore Dia. d(Ø) 100 Total Length(mm) 290 Total Height(mm) 180
Mounting Pitch(mm) 233 Mounting Screw M22 Material Bearing: High carbon chromium steel bearing, Bearing Housing: Cast Iron
Working Temperature Range(°C) -15 to 100 Trusco code 819-7176

Please check the type/dimensions/specifications of the part UCFX20D1 in the Flanged Units Cast Housing (Set screw type) UCF series.

Tech Support