(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flanged Units Cast Housing (Set screw type) UCFL

Part Number

Configured Part Number is shown.

UCFL216D1

 
Part Number
UCFL216D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,221,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shaft Bore Dia. d(Ø) 80 Total Length(mm) 290 Total Height(mm) 180
Mounting Pitch(mm) 233 Mounting Screw M22 Material High carbon chromium steel bearing
Working Temperature Range(°C) -15 to 100 Trusco code 819-7049

Please check the type/dimensions/specifications of the part UCFL216D1 in the Flanged Units Cast Housing (Set screw type) UCFL series.

Tech Support