(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flanged Units Cast Housing (Adapter type) UKF

Part Number

Configured Part Number is shown.

 
Part Number
UKF217D1
UKF218D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Total Length
(mm)
Total Height
(mm)
Mounting Pitch
(mm)
Trusco code

5,058,462 IDR

1 Piece(s) 12 Day(s) 75220220175819-7150

6,405,231 IDR

1 Piece(s) 12 Day(s) 80235235187819-7151

Loading...

  1. 1

Basic Information

Mounting Screw M20 Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Tech Support