(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Bearings Adapter type UK (UK217D1)

Part Number

Configured Part Number is shown.

UK217D1

 
Part Number
UK217D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
O.D.
(mm)
Width
(mm)
Trusco code

2,620,308 IDR

1 Piece(s) 12 Day(s) 8515046819-6632

Loading...

  1. 1

Basic Information

Material High carbon chromium steel bearing Working Temperature Range(°C) -15 to 100

Please check the type/dimensions/specifications of the part UK217D1 in the Ball Bearings Adapter type UK series.

Products like this...

Part Number
UK318D1
UK322D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
O.D.
(mm)
Width
(mm)
Trusco code

5,434,770 IDR

1 Piece(s) 12 Day(s) 9019064819-6635

10,893,693 IDR

1 Piece(s) 12 Day(s) 11024080819-6638

Tech Support