(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Separate Collar

Part Number

Configured Part Number is shown.

 
Part Number
SCSS3512C
SCSS3512S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Trusco code

351,077 IDR

1 Piece(s) Quote Carbon Steel (S45C)114-4824

711,231 IDR

1 Piece(s) Quote Stainless Steel (SUS304)114-4797

Loading...

  1. 1

Basic Information

I.D. B(mm) 35 Outer Diameter D(mm) 55 Width L(mm) 12
Nominal of Internal Thread(mm) M5

Tech Support