(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Guide Rail MRS

Part Number

Configured Part Number is shown.

MR30CS

 
Part Number
MR30CS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

126,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 50 Width(mm) 25.8 Height(mm) 7
Horizontal static rated load(N/kgf) 520/53 Vertical static rated load(N/kgf) 305/31.1 Compatible model MRS-30
Trusco code 377-0281

Please check the type/dimensions/specifications of the part MR30CS in the Mini Guide Rail MRS series.

Tech Support