(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Guide Carriage

Part Number

Configured Part Number is shown.

MR15CS

 
Part Number
MR15CS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

86,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(mm) 20 Width(mm) 11.8 Height(mm) 4.1
Horizontal static rated load(N/kgf) 100/10.2 Vertical static rated load(N/kgf) 30/3.0 Compatible model MRS15
Trusco code 824-7082

Please check the type/dimensions/specifications of the part MR15CS in the Mini Guide Carriage series.

Tech Support