(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Teeth (Teeth) | Tooth Width B (mm) | Material (Details) | Reference diameter d (mm) | Mounting Screw ls | Type | Hole Diameter H7 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
187,692 IDR | 1 Piece(s) | 12 Day(s) | 20 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | - | - | Φ10 | ||
121,538 IDR | 1 Piece(s) | 12 Day(s) | 20 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | - | - | Φ6 | ||
121,538 IDR | 1 Piece(s) | Quote | 20 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | - | - | Φ8 | ||
129,231 IDR | 1 Piece(s) | Quote | 20 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | - | - | Φ8 | ||
209,231 IDR | 1 Piece(s) | 12 Day(s) | 20 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | 4 | M4 | Φ6 | ||
209,231 IDR | 1 Piece(s) | Quote | 20 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | 4 | M4 | Φ8 | ||
233,077 IDR | 1 Piece(s) | 12 Day(s) | 20 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | 5 | M5 | Φ8 | ||
212,308 IDR | 1 Piece(s) | Quote | 20 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | 4 | M4 | Φ6 | ||
212,308 IDR | 1 Piece(s) | Quote | 20 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | 4 | M4 | Φ8 | ||
150,769 IDR | 1 Piece(s) | Quote | 20 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | - | - | Φ6 | ||
155,385 IDR | 1 Piece(s) | 12 Day(s) | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ20 | - | - | Φ6 | ||
204,615 IDR | 1 Piece(s) | 12 Day(s) | 30 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ10 | ||
215,385 IDR | 1 Piece(s) | 12 Day(s) | 30 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ10 | ||
236,923 IDR | 1 Piece(s) | 12 Day(s) | 30 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ10 | ||
236,923 IDR | 1 Piece(s) | 12 Day(s) | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ12 | ||
146,154 IDR | 1 Piece(s) | Quote | 30 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ8 | ||
155,385 IDR | 1 Piece(s) | 12 Day(s) | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ8 | ||
285,385 IDR | 1 Piece(s) | Quote | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 4 | M4 | Φ6 | ||
285,385 IDR | 1 Piece(s) | 12 Day(s) | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 4 | M4 | Φ8 | ||
285,385 IDR | 1 Piece(s) | 12 Day(s) | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 4 | M5 | Φ10 | ||
285,385 IDR | 1 Piece(s) | 12 Day(s) | 30 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 4 | M5 | Φ12 | ||
256,923 IDR | 1 Piece(s) | 12 Day(s) | 30 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 5 | M5 | Φ10 | ||
269,231 IDR | 1 Piece(s) | Quote | 30 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 4 | M5 | Φ10 | ||
269,231 IDR | 1 Piece(s) | Quote | 30 | 8 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | 4 | M5 | Φ12 | ||
172,308 IDR | 1 Piece(s) | Quote | 30 | 12 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ6 | ||
192,308 IDR | 1 Piece(s) | 12 Day(s) | 10 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ30 | - | - | Φ10 | ||
188,000 IDR | 1 Piece(s) | Quote | 40 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | - | - | Φ8 | ||
186,154 IDR | 1 Piece(s) | 12 Day(s) | 40 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | - | - | Φ8 | ||
326,154 IDR | 1 Piece(s) | Quote | 40 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | 4 | M4 | Φ8 | ||
326,154 IDR | 1 Piece(s) | Quote | 40 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | 5 | M5 | Φ10 | ||
350,769 IDR | 1 Piece(s) | 12 Day(s) | 40 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | 5 | M5 | Φ10 | ||
350,769 IDR | 1 Piece(s) | Quote | 40 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | 5 | M5 | Φ12 | ||
235,385 IDR | 1 Piece(s) | Quote | 40 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | - | - | Φ8 | ||
256,923 IDR | 1 Piece(s) | Quote | 50 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ40 | - | - | Φ10 | ||
227,692 IDR | 1 Piece(s) | 12 Day(s) | 50 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | - | - | Φ10 | ||
240,000 IDR | 1 Piece(s) | Quote | 50 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | - | - | Φ8 | ||
387,692 IDR | 1 Piece(s) | 12 Day(s) | 50 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | 4 | M4 | Φ8 | ||
387,692 IDR | 1 Piece(s) | Quote | 50 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | 5 | M5 | Φ10 | ||
387,692 IDR | 1 Piece(s) | 12 Day(s) | 50 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | 5 | M5 | Φ12 | ||
423,077 IDR | 1 Piece(s) | Quote | 50 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | 5 | M5 | Φ10 | ||
423,077 IDR | 1 Piece(s) | 12 Day(s) | 50 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | 5 | M5 | Φ12 | ||
423,077 IDR | 1 Piece(s) | 12 Day(s) | 50 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | 5 | M5 | Φ15 | ||
286,154 IDR | 1 Piece(s) | 12 Day(s) | 50 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | - | - | Φ8 | ||
321,538 IDR | 1 Piece(s) | Quote | 60 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ50 | - | - | Φ10 | ||
306,924 IDR | 1 Piece(s) | Quote | 60 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | - | - | Φ10 | ||
292,308 IDR | 1 Piece(s) | Quote | 60 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | - | - | Φ10 | ||
464,615 IDR | 1 Piece(s) | Quote | 60 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | 5 | M5 | Φ10 | ||
464,615 IDR | 1 Piece(s) | Quote | 60 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | 5 | M5 | Φ12 | ||
464,615 IDR | 1 Piece(s) | 12 Day(s) | 60 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | 5 | M5 | Φ15 | ||
507,692 IDR | 1 Piece(s) | 12 Day(s) | 60 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | 5 | M5 | Φ10 | ||
585,077 IDR | 1 Piece(s) | Quote | 60 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | 5 | M5 | Φ12 | ||
507,692 IDR | 1 Piece(s) | 12 Day(s) | 60 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | 5 | M5 | Φ15 | ||
358,462 IDR | 1 Piece(s) | 12 Day(s) | 60 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | - | - | Φ10 | ||
395,385 IDR | 1 Piece(s) | 12 Day(s) | 70 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ60 | - | - | Φ10 | ||
312,308 IDR | 1 Piece(s) | 12 Day(s) | 70 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ70 | - | - | Φ10 | ||
421,077 IDR | 1 Piece(s) | Quote | 70 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ70 | - | - | Φ10 | ||
513,693 IDR | 1 Piece(s) | Quote | 70 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ70 | - | - | Φ10 | ||
480,000 IDR | 1 Piece(s) | 12 Day(s) | 80 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ70 | - | - | Φ10 | ||
502,000 IDR | 1 Piece(s) | Quote | 80 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ80 | - | - | Φ10 | ||
444,615 IDR | 1 Piece(s) | 12 Day(s) | 80 | 6 | Carbon Steel for Mechanical Structures (S45C) | Φ80 | - | - | Φ10 | ||
509,231 IDR | 1 Piece(s) | Quote | 80 | 10 | Carbon Steel for Mechanical Structures (S45C) | Φ80 | - | - | Φ10 | ||
666,154 IDR | 1 Piece(s) | Quote | 40 | 2 | Carbon Steel for Mechanical Structures (S45C) | Φ80 | - | - | Φ10 | ||
161,693 IDR | 1 Piece(s) | 12 Day(s) | 12 | 10 | Free Cutting Brass (C3604B) | Φ5 | - | - | - | ||
173,693 IDR | 1 Piece(s) | 12 Day(s) | 14 | 10 | Free Cutting Brass (C3604B) | Φ6 | - | - | - | ||
185,693 IDR | 1 Piece(s) | 12 Day(s) | 20 | 3 | Free Cutting Brass (C3604B) | Φ7 | - | - | - | ||
154,462 IDR | 1 Piece(s) | Quote | 24 | 3 | Free Cutting Brass (C3604B) | Φ10.0 | - | - | - | ||
164,154 IDR | 1 Piece(s) | 12 Day(s) | 25 | 3 | Free Cutting Brass (C3604B) | Φ12.0 | - | - | - | ||
168,924 IDR | 1 Piece(s) | 12 Day(s) | 26 | 3 | Free Cutting Brass (C3604B) | Φ12.5 | - | - | - | ||
176,000 IDR | 1 Piece(s) | 12 Day(s) | 28 | 3 | Free Cutting Brass (C3604B) | Φ13.0 | - | - | - | ||
190,462 IDR | 1 Piece(s) | 12 Day(s) | 30 | 3 | Free Cutting Brass (C3604B) | Φ14.0 | - | - | - | ||
200,000 IDR | 1 Piece(s) | 12 Day(s) | 32 | 3 | Free Cutting Brass (C3604B) | Φ15.0 | - | - | - | ||
211,539 IDR | 1 Piece(s) | 12 Day(s) | 35 | 3 | Free Cutting Brass (C3604B) | Φ16.0 | - | - | - | ||
221,231 IDR | 1 Piece(s) | 12 Day(s) | 36 | 3 | Free Cutting Brass (C3604B) | Φ17.5 | - | - | - | ||
233,077 IDR | 1 Piece(s) | 12 Day(s) | 40 | 6 | Free Cutting Brass (C3604B) | Φ18.0 | - | - | - | ||
92,616 IDR | 1 Piece(s) | 12 Day(s) | 40 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ20 | - | - | - | ||
111,847 IDR | 1 Piece(s) | 12 Day(s) | 50 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ25 | - | - | - | ||
204,770 IDR | 1 Piece(s) | Quote | 60 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ25 | - | - | - | ||
130,924 IDR | 1 Piece(s) | 12 Day(s) | 60 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ30 | - | - | - | ||
233,077 IDR | 1 Piece(s) | 12 Day(s) | 70 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ30 | - | - | - | ||
161,693 IDR | 1 Piece(s) | 12 Day(s) | 70 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ35 | - | - | - | ||
266,616 IDR | 1 Piece(s) | 12 Day(s) | 80 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ35 | - | - | - | ||
180,770 IDR | 1 Piece(s) | Quote | 80 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ40 | - | - | - | ||
283,077 IDR | 1 Piece(s) | 12 Day(s) | 90 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ40 | - | - | - | ||
202,308 IDR | 1 Piece(s) | Quote | 90 | 2 | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ45 | - | - | - | ||
304,616 IDR | 1 Piece(s) | Quote | - | - | Free Cutting Brass (C3604B), Free Cutting Brass (C3713P) | Φ45 | - | - | - |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy