(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Worm and Worm Wheel

Part Number

Configured Part Number is shown.

 
Part Number
G1A20L1P6
G1A20L2P6
G1A20R1E8
G1A20R1P6
G1A20R1P8
G1A20R2E8
G1A20R2P6
G1A20R2P8
G1A30L1P6
G1A30L2P6
G1A30R1E10
G1A30R1P6
G1A30R1P8
G1A30R2E10
G1A30R2P6
G1A30R2P8
G1A40L1P8
G1A40L2P8
G1A40R1E10
G1A40R1P8
G1A40R1P10
G1A40R2P8
G1A50L1P8
G1A50L2P8
G1A50R1E12
G1A50R1P8
G1A50R1P10
G1A50R2P8
G1D20MR1
G1D20MR2
G1D30MR1
G1D30MR2
G1D40MR1
G1D50MR1
G1D60MR1
G1D80MR1
G1D100MR1
G1DB20PR1
G1DB20PR2
G1DB30PR1
G50B20PR1
G50B30PR1
G50B40PR1
G50B50PR1
G80A20PR1
G80A30PR1
G80A40PR1
G80A50PR1
G80D20PR1
G80D30PR1
G80D40PR1
G80D50PR1
W1SL1PB
W1SL2PB
W1SR1EA
W1SR1ML
W1SR1PB
W1SR1PB8
W1SR2EA
W1SR2ML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Hole diameter Gear ratio Twist direction and number of threads of worm
(mm)
Meshing pitch circle diameter d
(mm)
Number of threads Reference diameter
(mm)
Length
(mm)

591,847 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)20L10Φ620L1Φ20--18

591,847 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)20L10Φ620L2Φ20--18

735,539 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)20R10Φ820R1Φ20--18

578,770 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)20R10Φ620R1Φ20--18

578,770 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)20R10Φ820R1Φ20--18

735,539 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)20R10Φ810R2Φ20--18

578,770 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)20R10Φ610R2Φ20--18

578,770 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)20R10Φ810R2Φ20--18

826,000 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)30L10Φ630L1Φ30--18

826,000 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)30L10Φ615L2Φ30--18

1,293,385 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)30R10Φ1030R1Φ30--18

803,847 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)30R10Φ630R1Φ30--18

1,121,077 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)30R10Φ830R1Φ30--18

1,293,385 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)30R10Φ1015R2Φ30--18

803,847 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)30R10Φ615R2Φ30--18

803,847 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)30R10Φ815R2Φ30--18

1,038,000 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)40L10Φ840L1Φ40--18

1,038,000 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)40L10Φ820L2Φ40--18

1,166,154 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)40R10Φ1040R1Φ40--18

1,331,231 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)40R10Φ840R1Φ40--18

1,013,847 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)40R10Φ1040R1Φ40--18

1,013,847 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)40R10Φ820R2Φ40--18

1,353,693 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)50L10Φ850L1Φ50--18

1,353,693 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)50L10Φ825L2Φ50--18

1,468,616 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)50R10Φ1250R1Φ50--18

1,635,847 IDR

1 Piece(s) Quote 1Aluminum bronze casting (CAC702, C6191BE)50R10Φ850R1Φ50--18

1,318,462 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)50R10Φ1050R1Φ50--18

1,318,462 IDR

1 Piece(s) 12 Day(s) 1Aluminum bronze casting (CAC702, C6191BE)50R10Φ825R2Φ50--18

267,231 IDR

1 Piece(s) Quote 1Polyacetal (white)20R10Φ620R1Φ20--18

267,231 IDR

1 Piece(s) Quote 1Polyacetal (white)20R10Φ610R2Φ20--18

723,846 IDR

1 Piece(s) Quote 1Polyacetal (white)30R10Φ630R1Φ30--18

406,616 IDR

1 Piece(s) 12 Day(s) 1Polyacetal (white)20R10Φ615R2Φ30--18

591,847 IDR

1 Piece(s) 12 Day(s) 1Polyacetal (white)40R10Φ840R1Φ40--18

1,085,846 IDR

1 Piece(s) Quote 1Polyacetal (white)50R10Φ850R1Φ50--18

993,847 IDR

1 Piece(s) 12 Day(s) 1Polyacetal (white)60R10Φ1060R1Φ60--18

1,453,385 IDR

1 Piece(s) 12 Day(s) 1Polyacetal (white)80R10Φ1080R1Φ80--18

1,861,693 IDR

1 Piece(s) Quote 1Polyacetal (white)100R10Φ10100R1Φ100--18

774,615 IDR

1 Piece(s) Quote 1Polyacetal (white/with brass bushing)20R8Φ620R1Φ20--17

457,385 IDR

1 Piece(s) 12 Day(s) 1Polyacetal (white/with brass bushing)20R8Φ610R2Φ20--17

580,770 IDR

1 Piece(s) 12 Day(s) 1Polyacetal (white/with brass bushing)30R8Φ630R1Φ30--17

485,847 IDR

1 Piece(s) 12 Day(s) 0.5Free Cutting Brass (C3604B)20R5Φ320R1Φ10--11

521,385 IDR

1 Piece(s) 12 Day(s) 0.5Free Cutting Brass (C3604B)30R5Φ430R1Φ15--11

574,462 IDR

1 Piece(s) 12 Day(s) 0.5Free Cutting Brass (C3604B)40R5Φ540R1Φ20--13

644,770 IDR

1 Piece(s) Quote 0.5Free Cutting Brass (C3604B)50R5Φ550R1Φ25--13

572,154 IDR

1 Piece(s) Quote 0.8Aluminum bronze casting (CAC702, C6191BE)20R6Φ520R1Φ16--12

997,693 IDR

1 Piece(s) Quote 0.8Aluminum bronze casting (CAC702, C6191BE)30R6Φ530R1Φ24--12

788,616 IDR

1 Piece(s) Quote 0.8Aluminum bronze casting (CAC702, C6191BE)40R6Φ640R1Φ32--14

872,308 IDR

1 Piece(s) 12 Day(s) 0.8Aluminum bronze casting (CAC702, C6191BE)50R6Φ650R1Φ40--14

258,308 IDR

1 Piece(s) 12 Day(s) 0.8Polyacetal (white)20R6Φ520R1Φ16--12

262,770 IDR

1 Piece(s) 12 Day(s) 0.8Polyacetal (white)30R6Φ530R1φ24--12

419,539 IDR

1 Piece(s) Quote 0.8Polyacetal (white)40R6Φ640R1Φ32--14

860,615 IDR

1 Piece(s) Quote 0.8Polyacetal (white)50R6Φ650R1Φ40--14

186,154 IDR

1 Piece(s) Quote 1Carbon Steel for Mechanical Structures (S45C)-L17Φ6---1Φ16.032

230,770 IDR

1 Piece(s) 12 Day(s) 1Carbon Steel for Mechanical Structures (S45C)-L16.5Φ6---2Φ16.032

252,308 IDR

1 Piece(s) Quote 1Carbon Steel for Mechanical Structures (S45C)-R25Φ8---1Φ16.025

386,154 IDR

1 Piece(s) Quote 1Carbon Steel for Mechanical Structures (S45C)-R25----1Φ16.0100

214,000 IDR

1 Piece(s) Quote 1Carbon Steel for Mechanical Structures (S45C)-R17Φ6---1Φ16.032

214,000 IDR

1 Piece(s) 12 Day(s) 1Carbon Steel for Mechanical Structures (S45C)-R17Φ8---1Φ16.032

252,308 IDR

1 Piece(s) 12 Day(s) 1Carbon Steel for Mechanical Structures (S45C)-R25Φ8---2Φ16.025

386,154 IDR

1 Piece(s) 12 Day(s) 1Carbon Steel for Mechanical Structures (S45C)-R25----2Φ16.0100

Loading...

Tech Support