(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gear Box "B-SET"

Part Number

Configured Part Number is shown.

 
Part Number
BE40L001
BE55L001
BE55L002
BE70L001A
BE70L001B
BE70L002A
BE70L002B
BE88L001A
BE88L001B
BE88L002A
BE88L002B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Diameter 1
(φ)
Deceleration Ratio C/A/B Size Shaft diameter
(mm)
E/F/G/H/I/J/K/L/M/N/O/U Size
(mm)

2,118,154 IDR

1 Piece(s) 12 Day(s) 4110/40/30Φ4h810/5.0/4.5/20.5/15.0/18/Φ3.4/2.5/Φ7/2.1/1.7/C13

2,715,847 IDR

1 Piece(s) Quote 5113/55/40Φ5h815/6.5/5.0/28.5/21.5/25/Φ3.4/4.0/Φ9/1.8/1.9/C16

2,636,924 IDR

1 Piece(s) Quote 5213/55/40Φ5h815/6.5/5.0/28.5/21.5/25/Φ3.4/4.0/Φ9/1.8/1.9/C16

2,636,924 IDR

1 Piece(s) Quote 6116/70/50Φ6h820/8.0/6.0/36.0/27.0/30/Φ4.3/4.5/Φ11/1.8/2.1/C20

2,720,924 IDR

1 Piece(s) 12 Day(s) 8116/70/50Φ8h820/8.0/6.0/36.0/27.0/30/Φ4.3/4.5/Φ14/2.0/2.1/C20

2,877,693 IDR

1 Piece(s) 12 Day(s) 6216/70/50Φ6h820/8.0/6.0/36.0/27.0/30/Φ4.3/4.5/Φ11/1.8/2.1/C20

2,959,231 IDR

1 Piece(s) Quote 8216/70/50Φ8h820/8.0/6.0/36.0/27.0/30/Φ4.3/4.5/Φ14/2.0/2.1/C20

4,037,231 IDR

1 Piece(s) 12 Day(s) 10120/88/63Φ10h825/10.0/7.0/46.0/33.0/40/Φ5.2/5.0/Φ18/2.0/2.1/C27

4,156,462 IDR

1 Piece(s) 12 Day(s) 12120/88/63Φ12h825/10.0/7.0/46.0/33.0/40/Φ5.2/5.0/Φ19/2.2/2.1/C27

4,196,154 IDR

1 Piece(s) Quote 10220/88/63Φ10h825/10.0/7.0/46.0/33.0/40/Φ5.2/5.0/Φ18/2.0/2.1/C27

4,352,924 IDR

1 Piece(s) Quote 12220/88/63Φ12h825/10.0/7.0/46.0/33.0/40/Φ5.2/5.0/Φ19/2.2/2.1/C27

Loading...

  1. 1

Basic Information

Material of Body Aluminum Body surface treatment Black anodize treated Shaft Material SUS303

Tech Support