(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rack RK, Carbon Steel for Mechanical Structures

Part Number

Configured Part Number is shown.

 
Part Number
RK1SD101015
RK1SD31010
RK1SD51010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Number of Teeth
(teeth)
Height
(mm)
Meshing Height
(mm)

2,212,000 IDR

1 Piece(s) 12 Day(s) 1021.03251514

528,000 IDR

1 Piece(s) Quote 303 to 30694109

882,462 IDR

1 Piece(s) Quote 505 to 508158109

Loading...

  1. 1

Basic Information

Tooth Width B(mm) 10 Material Symbol Carbon Steel for Mechanical Structures (S45C)

Tech Support