(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bevel Gear Stainless Steel

Part Number

Configured Part Number is shown.

 
Part Number
B1SU20A6
B1SU40A8
B80SU20A5
B80SU40A6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Teeth
(Teeth)
Tooth Width B
(mm)
Reference diameter
(mm)
Length
(mm)
Type Mounting Screw ls Assembly Distance
(mm)
Hole Diameter
(mm)

761,538 IDR

1 Piece(s) 12 Day(s) 205.72015.03M4429.606

1,844,308 IDR

1 Piece(s) 12 Day(s) 405.74015.02M5421.808

808,308 IDR

1 Piece(s) 12 Day(s) 204.51610.79M32.522.505

1,707,231 IDR

1 Piece(s) 12 Day(s) 404.53211.01M43.516.466

Loading...

  1. 1

Basic Information

Material (Details) Stainless Steel (SUS304)

Tech Support