(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Miter Gear

Part Number

Configured Part Number is shown.

 
Part Number
M1B20A2106
M1S20A2108
M1S25A2308
M1S25A2310
M1S25M2306
M1S30A2608
M1S30M2608
M1SU20A2106
M1SU25A2306
M1SU30A2608
M1SUM20A2106
M1.5SU20M2810
M1.5SU25M3410
M1.5SU30M3812
M50SUM20A1103
M80B20M1605
M80SU20A1605
M80SU25A1805
M80SU30A2006
M80SUM20A1605
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Teeth
(Teeth)
Tooth Width B
(mm)
Material (Details) Reference diameter
(mm)
Length
(mm)
Type Mounting Screw ls Assembly Distance
(mm)
Hole Diameter
(mm)

425,847 IDR

1 Piece(s) 12 Day(s) 204.3Free Cutting Brass (C3604B)2014.53M44.5216

272,308 IDR

1 Piece(s) 12 Day(s) 204.3Carbon Steel for Mechanical Structures (S45C)2014.53M44.5218

406,770 IDR

1 Piece(s) 12 Day(s) 255.3Carbon Steel for Mechanical Structures (S45C)2514.70M44238

406,770 IDR

1 Piece(s) 12 Day(s) 255.3Carbon Steel for Mechanical Structures (S45C)2514.70M442310

255,385 IDR

1 Piece(s) 12 Day(s) 255.3Carbon Steel for Mechanical Structures (S45C)2514.70--236

480,462 IDR

1 Piece(s) Quote 306.2Carbon Steel for Mechanical Structures (S45C)3015.89M54.5268

394,770 IDR

1 Piece(s) 12 Day(s) 306.2Carbon Steel for Mechanical Structures (S45C)3015.89--268

953,847 IDR

1 Piece(s) Quote 204.3Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)2014.53M44.5216

1,141,693 IDR

1 Piece(s) 12 Day(s) 255.3Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)2514.70M44236

1,538,770 IDR

1 Piece(s) 12 Day(s) 306.2Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)3015.89M54.5268

689,693 IDR

1 Piece(s) 12 Day(s) 204.3Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)2014.49M44.5216

1,265,385 IDR

1 Piece(s) Quote 206.8Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)3018.53--2810

1,581,539 IDR

1 Piece(s) 12 Day(s) 257.5Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)37.521.26--3410

2,054,770 IDR

1 Piece(s) 12 Day(s) 309.3Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)4522.83--3812

604,154 IDR

1 Piece(s) 12 Day(s) 202.5Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)108.00M2.52.5113

380,770 IDR

1 Piece(s) 12 Day(s) 203.7Free Cutting Brass (C3604B)1611.00--165

865,693 IDR

1 Piece(s) Quote 203.7Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)1611.00M33.0165

1,068,000 IDR

1 Piece(s) 12 Day(s) 254.7Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)2011.67M33.0185

1,132,308 IDR

1 Piece(s) 12 Day(s) 305.6Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)2412.34M43.5206

668,462 IDR

1 Piece(s) Quote 203.7Stainless steel: SUS304L (M50SUM, M1SU, M1.5SU), SUS304 (M80SU, M1SU, M1.5SU)1610.96M32.5165

Loading...

  1. 1

Tech Support