(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number |
---|
SW0.5R1 |
SW0.5R2 |
SW0.8R1 |
SW0.8R2 |
SW1R1 |
SW1R2 |
SW1.5R1 |
SW1.5R2 |
SW1.25R1 |
SW1.25R2 |
SW2L1 |
SW2L2 |
SW2R1 |
SW2R2 |
SW2.5L1 |
SW2.5L2 |
SW2.5R1 |
SW2.5R2 |
SW3L1 |
SW3L2 |
SW3R1 |
SW3R2 |
SW4R1 |
SW4R2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Types | Hole diameter, Shaft diameter (φ) | Module | Twisting Direction | Reference diameter (mm) | Total Length (mm) | Number of threads |
---|---|---|---|---|---|---|---|---|---|---|---|---|
221,286 IDR | 1 Piece(s) | 12 Day(s) | Φ5 | 10 | 0.5 | R | Φ11 | 18 | 1 | |||
221,286 IDR | 1 Piece(s) | 12 Day(s) | Φ5 | 10 | 0.5 | R | Φ11 | 18 | 2 | |||
331,231 IDR | 1 Piece(s) | 12 Day(s) | Φ6 | 18 | 0.8 | R | Φ14 | 30 | 1 | |||
331,231 IDR | 1 Piece(s) | 12 Day(s) | Φ6 | 18 | 0.8 | R | Φ14 | 30 | 2 | |||
316,462 IDR | 1 Piece(s) | 12 Day(s) | Φ6 | 20 | 1 | R | Φ16 | 32 | 1 | |||
316,462 IDR | 1 Piece(s) | 12 Day(s) | Φ6 | 20 | 1 | R | Φ16 | 32 | 2 | |||
441,539 IDR | 1 Piece(s) | 12 Day(s) | Φ8 | 30 | 1.5 | R | Φ25 | 40 | 1 | |||
410,000 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | Φ8 | 30 | 1.5 | R | Φ25 | 40 | 2 | ||
418,308 IDR | 1 Piece(s) | 12 Day(s) | Φ8 | 25 | 1.25 | R | Φ21 | 37 | 1 | |||
421,077 IDR | 1 Piece(s) | 12 Day(s) | Φ8 | 25 | 1.25 | R | Φ21 | 37 | 2 | |||
525,857 IDR | 1 Piece(s) | 12 Day(s) | Φ12 | 32 | 2 | L | Φ31 | 46 | 1 | |||
577,847 IDR | 1 Piece(s) | 12 Day(s) | Φ12 | 32 | 2 | L | Φ31 | 46 | 2 | |||
522,924 IDR | 1 Piece(s) | Quote | Φ12 | 32 | 2 | R | Φ31 | 46 | 1 | |||
522,923 IDR | 1 Piece(s) | 1 Day(s) | Φ12 | 32 | 2 | R | Φ31 | 46 | 2 | |||
850,924 IDR | 1 Piece(s) | 12 Day(s) | Φ15 | 45 | 2.5 | L | Φ37 | 63 | 1 | |||
883,077 IDR | 1 Piece(s) | 12 Day(s) | Φ15 | 45 | 2.5 | L | Φ37 | 63 | 2 | |||
778,462 IDR | 1 Piece(s) | Quote | Φ15 | 45 | 2.5 | R | Φ37 | 63 | 1 | |||
813,385 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | Φ15 | 45 | 2.5 | R | Φ37 | 63 | 2 | ||
1,077,539 IDR | 1 Piece(s) | 12 Day(s) | Φ16 | 50 | 3 | L | Φ44 | 70 | 1 | |||
1,098,000 IDR | 1 Piece(s) | 12 Day(s) | Φ16 | 50 | 3 | L | Φ44 | 70 | 2 | |||
922,429 IDR | 6 Pieces Per Package | 1 Pack(s) | 12 Day(s) | Φ16 | 50 | 3 | R | Φ44 | 70 | 1 | ||
1,019,385 IDR | 1 Piece(s) | 12 Day(s) | Φ16 | 50 | 3 | R | Φ44 | 70 | 2 | |||
2,093,000 IDR | 1 Piece(s) | 12 Day(s) | Φ22 | 70 | 4 | R | Φ62 | 95 | 1 | |||
2,303,231 IDR | 1 Piece(s) | 12 Day(s) | Φ22 | 70 | 4 | R | Φ62 | 95 | 2 |
Loading...
Tooth Width(mm) | S45C |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy