(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Screw Gear【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SUN113L
SUN113R
SUN115L
SUN115R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber of Teeth
(Teeth)
Twisting Direction Reference diameter
(mm)

560,462 IDR

1 Piece(s) Quote 13Left18.38

560,462 IDR

6 Pieces Per Package

1 Pack(s) Quote 13Right18.38

624,615 IDR

1 Piece(s) 12 Day(s) 15Left21.21

624,615 IDR

1 Piece(s) 12 Day(s) 15Right21.21

Loading...

  1. 1

Basic Information

Tooth Width(mm) 10 Hole diameter A(φ) 6 Material SUS303
Total Length(mm) 20

Tech Support