(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Wheel Rubber Caster

Part Number

Configured Part Number is shown.

420YSUB100BAR01

 
Part Number
420YSUB100BAR01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

522,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Mounting Height H or H1 and H2(mm) 132 Allowable Load 1 piece(daN) 160 Wheel Dia. D(Ø) 100
Car width(mm) 32 Mounting Seat A×B or A×B×C(mm) 90 x 90 Mounting Dimensions X×Y or X×Y×Z(mm) 68 to 71 x 68 to 71
Mounting Hole Diameter P(mm) 11 Allowable Weight(kgf) 163.2

Please check the type/dimensions/specifications of the part 420YSUB100BAR01 in the Nylon Wheel Rubber Caster series.

Tech Support