(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multipurpose Caster

Part Number

Configured Part Number is shown.

520SRHBN150BAR01

 
Part Number
520SRHBN150BAR01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,423,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Mounting Height H or H1 and H2(mm) 196 Allowable Load 1 piece(daN) 250 Wheel Dia. D(Ø) 150
Car width(mm) 50 Mounting Seat A×B or A×B×C(mm) 105 x 105 Mounting Dimensions X×Y or X×Y×Z(mm) 112 x 119~63~56
Mounting Hole Diameter P(mm) 13 Allowable Weight(kgf) 255

Please check the type/dimensions/specifications of the part 520SRHBN150BAR01 in the Multipurpose Caster series.

Tech Support