(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Elastomer Caster (G Series)

Part Number

Configured Part Number is shown.

 
Part Number
415GL50BAR01
415GL65BAR01
415GL75BAR01
420GL50BAR01
420GL65BAR01
420GL75BAR01
420RL50BAR01
420RL65BAR01
420RL75BAR01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Mounting Hole Diameter P
(mm)
Allowable Weight
(kgf)

91,847 IDR

1 Piece(s) 12 Day(s) 6530502159 x 4746 x 356.531

136,462 IDR

1 Piece(s) 12 Day(s) 8040652770 x 5855 x 428.841

142,462 IDR

1 Piece(s) 12 Day(s) 9050752770 x 5855 x 428.852

68,616 IDR

1 Piece(s) 12 Day(s) 6530502159 x 4746 x 356.531

104,616 IDR

1 Piece(s) 12 Day(s) 8040652770 x 5855 x 428.841

111,693 IDR

1 Piece(s) 12 Day(s) 9050752770 x 5855 x 428.852

54,770 IDR

1 Piece(s) 12 Day(s) 6530502158 x 4045 x 256.531

88,770 IDR

1 Piece(s) 12 Day(s) 8040652770 x 4755 x 288.841

97,693 IDR

1 Piece(s) 12 Day(s) 9050752770 x 4755 x 288.852

Loading...

  1. 1

Tech Support