(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Elastomer Caster (E Series)

Part Number

Configured Part Number is shown.

 
Part Number
415EL50BAR01
415EL65BAR01
415EL75BAR01
415EL100BAR01
415ERL50BAR01
415ERL65BAR01
415ERL75BAR01
415ERL100BAR01
420EL50BAR01
420EL65BAR01
420EL75BAR01
420EL100BAR01
420ERL65BAR01
420ERL75BAR01
420ERL100BAR01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Mounting Hole Diameter P
(mm)
Allowable Weight
(kgf)

103,693 IDR

1 Piece(s) 12 Day(s) 6530502170 x 4256 x 286.531

123,231 IDR

1 Piece(s) 12 Day(s) 8230652170 x 4256 x 286.531

136,770 IDR

1 Piece(s) 12 Day(s) 9240752170 x 4256 x 286.541

206,616 IDR

1 Piece(s) 12 Day(s) 1225010027100 x 5882 x 408.852

106,154 IDR

1 Piece(s) 12 Day(s) 6530502170 x 4256 x 286.531

118,924 IDR

1 Piece(s) 12 Day(s) 8230652170 x 4256 x 286.531

132,154 IDR

1 Piece(s) 12 Day(s) 9240752170 x 4256 x 286.541

188,154 IDR

1 Piece(s) 12 Day(s) 1225010027100 x 5882 x 408.852

87,847 IDR

1 Piece(s) 12 Day(s) 6530502170 x 4256 x 286.531

109,385 IDR

1 Piece(s) 12 Day(s) 8230652170 x 4256 x 286.531

120,616 IDR

1 Piece(s) 12 Day(s) 9240752170 x 4256 x 286.541

182,770 IDR

1 Piece(s) 12 Day(s) 1225010027100 x 5882 x 408.852

91,385 IDR

1 Piece(s) 12 Day(s) 8230652170 x 4256 x 286.531

96,462 IDR

1 Piece(s) 12 Day(s) 9240752170 x 4256 x 286.541

151,693 IDR

1 Piece(s) 12 Day(s) 1225010027100 x 5882 x 408.852

Loading...

  1. 1

Tech Support