(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cushion Caster

Part Number

Configured Part Number is shown.

 
Part Number
935BBEFR10020BAR01
935BBEFR10023BAR01
935BBEFR10026BAR01
935BBEFR10029BAR01
935BBEFR10032BAR01
935BBEUZ10020BAR01
935BBEUZ10023BAR01
935BBEUZ10026BAR01
935BBEUZ10029BAR01
935BBEUZ10032BAR01
935BEAUZ100M1220BAR01
935BEAUZ100M1223BAR01
935BEAUZ100M1226BAR01
935BEAUZ100M1229BAR01
935BEAUZ100M1232BAR01
940BBEFR10020BAR01
940BBEFR10023BAR01
940BBEFR10026BAR01
940BBEFR10029BAR01
940BBEFR10032BAR01
940BBEUZ10020BAR01
940BBEUZ10023BAR01
940BBEUZ10026BAR01
940BBEUZ10029BAR01
940BBEUZ10032BAR01
940BEAUZ100M1220BAR01
940BEAUZ100M1223BAR01
940BEAUZ100M1226BAR01
940BEAUZ100M1229BAR01
940BEAUZ100M1232BAR01
940ERFR10020BAR01
940ERFR10023BAR01
940ERFR10026BAR01
940ERFR10029BAR01
940ERFR10032BAR01
940ERUZ10020BAR01
940ERUZ10023BAR01
940ERUZ10026BAR01
940ERUZ10029BAR01
940ERUZ10032BAR01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Mounting Hole Diameter P
(mm)
Shaft diameter T
(mm)
Set Load
(kgf)
Shaft Length L
(mm)
Thread Pitch
(mm)

1,780,154 IDR

1 Piece(s) Quote 135 to 1436100 x 6282 x 408.8-6.12--

1,780,154 IDR

1 Piece(s) Quote 135 to 14312100 x 6282 x 408.8-12.24--

1,780,154 IDR

1 Piece(s) Quote 135 to 14318100 x 6282 x 408.8-18.36--

1,780,154 IDR

1 Piece(s) Quote 135 to 14324100 x 6282 x 408.8-24.48--

1,780,154 IDR

1 Piece(s) 12 Day(s) 135 to 14330100 x 6282 x 408.8-30.60--

1,780,154 IDR

1 Piece(s) Quote 135 to 1436100 x 6282 x 408.8-6.12--

1,780,154 IDR

1 Piece(s) 12 Day(s) 135 to 14312100 x 6282 x 408.8-12.24--

1,780,154 IDR

1 Piece(s) Quote 135 to 14318100 x 6282 x 408.8-18.36--

1,780,154 IDR

1 Piece(s) Quote 135 to 14324100 x 6282 x 408.8-24.48--

1,780,154 IDR

1 Piece(s) 12 Day(s) 135 to 14330100 x 6282 x 408.8-30.60--

1,780,154 IDR

1 Piece(s) Quote 140 to 1486---M126.12201.75

1,780,154 IDR

1 Piece(s) Quote 140 to 14812---M1212.24201.75

1,780,154 IDR

1 Piece(s) Quote 140 to 14818---M1218.36201.75

1,780,154 IDR

1 Piece(s) Quote 140 to 14824---M1224.48201.75

1,780,154 IDR

1 Piece(s) Quote 140 to 14830---M1230.60201.75

1,504,000 IDR

1 Piece(s) Quote 135 to 1436100 x 6282 x 408.8-6.12--

1,504,000 IDR

1 Piece(s) Quote 135 to 14312100 x 6282 x 408.8-12.24--

1,504,000 IDR

1 Piece(s) Quote 135 to 14318100 x 6282 x 408.8-18.36--

1,504,000 IDR

1 Piece(s) Quote 135 to 14324100 x 6282 x 408.8-24.48--

1,504,000 IDR

1 Piece(s) Quote 135 to 14330100 x 6282 x 408.8-30.60--

1,504,000 IDR

1 Piece(s) Quote 135 to 1436100 x 6282 x 408.8-6.12--

1,504,000 IDR

1 Piece(s) Quote 135 to 14312100 x 6282 x 408.8-12.24--

1,504,000 IDR

1 Piece(s) Quote 135 to 14318100 x 6282 x 408.8-18.36--

1,504,000 IDR

1 Piece(s) Quote 135 to 14324100 x 6282 x 408.8-24.48--

1,504,000 IDR

1 Piece(s) Quote 135 to 14330100 x 6282 x 408.8-30.60--

1,504,000 IDR

1 Piece(s) Quote 140 to 1486---M126.12201.75

1,504,000 IDR

1 Piece(s) Quote 140 to 14812---M1212.24201.75

1,504,000 IDR

1 Piece(s) Quote 140 to 14818---M1218.36201.75

1,504,000 IDR

1 Piece(s) Quote 140 to 14824---M1224.48201.75

1,504,000 IDR

1 Piece(s) Quote 140 to 14830---M1230.60201.75

1,454,308 IDR

1 Piece(s) Quote 135 to 1436100 x 6582 x 408.8-6.12--

1,454,308 IDR

1 Piece(s) Quote 135 to 14312100 x 6582 x 408.8-12.24--

1,454,308 IDR

1 Piece(s) Quote 135 to 14318100 x 6582 x 408.8-18.36--

1,454,308 IDR

1 Piece(s) Quote 135 to 14324100 x 6582 x 408.8-24.48--

1,454,308 IDR

1 Piece(s) Quote 135 to 14330100 x 6582 x 408.8-30.60--

1,454,308 IDR

1 Piece(s) Quote 135 to 1436100 x 6582 x 408.8-6.12--

1,454,308 IDR

1 Piece(s) Quote 135 to 14312100 x 6582 x 408.8-12.24--

1,454,308 IDR

1 Piece(s) Quote 135 to 14318100 x 6582 x 408.8-18.36--

1,454,308 IDR

1 Piece(s) Quote 135 to 14324100 x 6582 x 408.8-24.48--

1,454,308 IDR

1 Piece(s) Quote 135 to 14330100 x 6582 x 408.8-30.60--

Loading...

  1. 1

Basic Information

Wheel Dia. D(Ø) 100 Car width(mm) 27

Tech Support