(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Vertical Clamp

Part Number

Configured Part Number is shown.

Part Number
1000F
LLA01
LLA02
LLE01
LLE02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Clamping Pressure
(kN)
Applicable Contact Bolt Diameter Arm Angle
(°)
Mounting Method

4,687,692 IDR

1 Piece(s) 12 Day(s) 26510-190Welding

4,107,231 IDR

1 Piece(s) 12 Day(s) 91.02.2M6100-

5,729,231 IDR

1 Piece(s) 12 Day(s) 129.54.4M10100-

4,107,231 IDR

1 Piece(s) 12 Day(s) 86.02.2M6100-

5,729,231 IDR

1 Piece(s) 12 Day(s) 129.54.4M10100-

Loading...

  1. 1

Basic Information

Material Blackening Steel

Tech Support