(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Clamp with Safety Lever (130OL)

Part Number

Configured Part Number is shown.

130OL

Part Number
130OL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Clamping Pressure
(kN)
Applicable Contact Bolt Diameter

892,308 IDR

1 Piece(s) 12 Day(s) 172.01.0M6

Loading...

  1. 1

Basic Information

Arm Angle(°) 90

Please check the type/dimensions/specifications of the part 130OL in the Horizontal Clamp with Safety Lever series.

Products like this...

Part Number
130ML
130MLX
130OLX
230ML
230OL
75OL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Clamping Pressure
(kN)
Applicable Contact Bolt Diameter

921,847 IDR

1 Piece(s) 12 Day(s) 171.51.0M6

2,179,385 IDR

1 Piece(s) 12 Day(s) 171.51.0M6

2,010,769 IDR

1 Piece(s) 12 Day(s) 172.01.0M6

1,052,308 IDR

1 Piece(s) 12 Day(s) 196.01.7M8

1,150,769 IDR

1 Piece(s) 12 Day(s) 196.51.7M8

780,000 IDR

1 Piece(s) 12 Day(s) 118.50.9M5

Tech Support