(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Cap with Threaded Insert (1200)

Part Number

Configured Part Number is shown.

1200

Part Number
1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipW x H
(mm)
Applicable screw diameter

126,924 IDR

1 Piece(s) 12 Day(s) 12 x 11.0M5

Loading...

  1. 1

Basic Information

Material Rubber

Please check the type/dimensions/specifications of the part 1200 in the Rubber Cap with Threaded Insert series.

Products like this...

Part Number
1201
1202
1203
1204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipW x H
(mm)
Applicable screw diameter

143,539 IDR

1 Piece(s) 12 Day(s) 15 x 14.0M6

159,077 IDR

1 Piece(s) 12 Day(s) 19 x 18.0M8

244,462 IDR

1 Piece(s) 12 Day(s) 24 x 23.5M10

307,231 IDR

1 Piece(s) 12 Day(s) 26 x 26.0M12

Tech Support