(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp (for both pushing & pulling)

Part Number

Configured Part Number is shown.

KCFM502S

 
Part Number
KCFM502S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,152,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Stroke(mm) 19 Total Length(mm) 62 Commodity Stamp FM50-2S
Thread Tip Diameter M6 Pressing Pressure(kN) 0.9 Material Steel (SS400)

Please check the type/dimensions/specifications of the part KCFM502S in the Toggle Clamp (for both pushing & pulling) series.

Tech Support