(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp (Downward-pusing type) (Vertical-handle type)

Part Number

Configured Part Number is shown.

 
Part Number
KC40S
KC40S2S
KC46A
KC46B
KCHV1502S
KCHV151B
KCHV153XL
KCHV2502S
KCHV251B
KCHV4502S
KCHV451B
KCHV651B
KCHV653XL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Commodity Stamp Clamping Pressure
(kN)
Attached Bolt Diameter Material

350,308 IDR

1 Piece(s) 1 Day(s) 102No.40S1M6 x 40Steel (SS400)

799,692 IDR

1 Piece(s) 1 Day(s) 102No.40S-2S1M6 x 40 (SUS)Steel (SS400)

639,692 IDR

1 Piece(s) 1 Day(s) 238No.46A2.8M10 x 50Steel (SS400)

639,692 IDR

1 Piece(s) 1 Day(s) 241No.46B3.5M10 x 50Steel (SS400)

586,462 IDR

1 Piece(s) 1 Day(s) 77HV150-2S0.45M4 x 25 (hexagon SUS bolt)Steel (SS400)

271,692 IDR

1 Piece(s) 1 Day(s) 89HV151B0.45M4 x 28 (nylon-finishing bolt)Steel (SS400)

322,462 IDR

1 Piece(s) 1 Day(s) 77NO.HV153-XL0.19 to 0.45M4 x 28 (nylon-finishing bolt)Steel (SS400)

832,615 IDR

1 Piece(s) 1 Day(s) 100HV250-2S0.9M6 x 40 (hexagon SUS bolt)Steel (SS400)
Screw tip rubber: Nitrile rubber

317,385 IDR

1 Piece(s) 1 Day(s) 111HV251-B0.9M6 x 37 (RBT-6)Steel (SS400)
Screw tip rubber: Nitrile rubber

924,000 IDR

1 Piece(s) 1 Day(s) 146HV450-2S2.25M8 x 50 (hexagon SUS bolt)Steel (SS400)
Screw tip rubber: Nitrile rubber

408,769 IDR

1 Piece(s) 1 Day(s) 163.6NO.HV451-B2.25M8 x 50 (RBT-8)Steel (SS400)
Screw tip rubber: Nitrile rubber

538,154 IDR

1 Piece(s) 1 Day(s) 222HV651-B3.4M10 x 59 (RBT-10)Steel (SS400)
Screw Tip Rubber: Nitrile Rubber

746,308 IDR

1 Piece(s) 1 Day(s) 196HV653-XL1.1 to 3.4M10 x 59 (RBT-10)Steel (SS400)
Screw Tip Rubber: Nitrile Rubber

Loading...

  1. 1

Tech Support