(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp (Downward-pusing type) (Horizontel-handle type)

Part Number

Configured Part Number is shown.

 
Part Number
KC38PL
KC38PS
KC38SL2S
KC38SS2S
KC82
KCHH1502S
KCHH151B
KCHH251B
KCHH3502S
KCHH351B
KCHH4502S
KCHH451B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Commodity Stamp Clamping Pressure
(kN)
Attached Bolt Diameter

852,923 IDR

1 Piece(s) 1 Day(s) 270No.38P Large3.0M10 x 50

594,000 IDR

1 Piece(s) 1 Day(s) 221No.38P Small2.8M6 x 40

1,507,846 IDR

1 Piece(s) 1 Day(s) 249No.38S Large-2S2.8M8 x 65 (SUS)

972,308 IDR

1 Piece(s) 1 Day(s) 172No.38S Small-2S2.5M6 x 50 (SUS)

776,769 IDR

1 Piece(s) 1 Day(s) 154No.821M6 x 50

586,462 IDR

1 Piece(s) 1 Day(s) 72HH150-2S0.27M4 x 20 (hexagon SUS bolt)

271,692 IDR

1 Piece(s) 1 Day(s) 72HH151B0.27M4 x 21 (nylon bolt)

271,692 IDR

1 Piece(s) 1 Day(s) 70HH251B0.27M4 x 21 (nylon bolt)

792,000 IDR

1 Piece(s) 1 Day(s) 138.1HH350-2S0.9M6 x 40 (hexagon SUS bolt)

355,385 IDR

1 Piece(s) 1 Day(s) 138.1HH351-B0.9M6 x 37 (RBT-6)

957,077 IDR

1 Piece(s) 1 Day(s) 173.4HH450-2S2.4M8 x 50 (hexagon SUS bolt)

380,769 IDR

1 Piece(s) 1 Day(s) 173.4HH451-B2.4M8 x 50 (RBT-8)

Loading...

  1. 1

Tech Support