(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug, NECU Series

Part Number

Configured Part Number is shown.

 
Part Number
NECU-S-M12G4-P1-Q6-IS
NECU-S-M12G4-P2-IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable fitting Approved cable diameter
(mm)
Connection cross section
(mm²)
Manufacturer part #

203,561 IDR

1 Piece(s) 25 Day(s) Pg72.5-2.90.15-0.5570955

266,214 IDR

1 Piece(s) 25 Day(s) Pg96-80.75570954

Loading...

  1. 1

Basic Information

Housing material PA Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) 85
IP rating IP65, IP67 DC operatingoltage range(V) 0-30 Surge resistance(kV) 2.5 kV
Weight(g) 18

Tech Support