(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push-in T-fitting, NPQE Series

Part Number

Configured Part Number is shown.

Part Number
NPQE-T-R14-Q12-P10
NPQE-T-R38-Q8-P5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHousing material Nominal width
(mm)
Size Pack size Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

-

10 Piece(s) 10 Day(s) Nickel-plated brass, PBT8.5Standard10-560Male thread R1/4For tubing outer diameter of 12 mmBlueCompressed air to ISO 8573-1:2010 [7:4:4]1 - Low corrosion stress811306035.76

-

1 Piece(s) 20 Day(s) --R3/8--------8113061-

Loading...

  1. 1

Tech Support