(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Preparation Combination Unit, MSE6 Series

Part Number

Configured Part Number is shown.

MSE6-E2M-5000-FB36-AGD

 
Part Number
MSE6-E2M-5000-FB36-AGD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

66,162,442 IDR

1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Pneumatic connection 1 G1/2 Pneumatic connection 2 G1/2 Housing material Die-cast aluminum
Covering material PA-reinforced Seals material NBR Min. Operating pressure(bar) 3.5
Max. Operating pressure(bar) 10 Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 50
Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 50 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress
Manufacturer part # 3990296 Weight(g) 3300

Please check the type/dimensions/specifications of the part MSE6-E2M-5000-FB36-AGD in the Air Preparation Combination Unit, MSE6 Series series.

Tech Support