(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine Filter, MS6 Series

Part Number

Configured Part Number is shown.

MS6-LFM-1/2-BUV-Z

 
Part Number
MS6-LFM-1/2-BUV-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,788,100 IDR

1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Filtration Level 1µm Operating Pressure Range(MPa) 0.2::1.2 Mounting position Vertical +/- 5°
Size 6 Type of mounting Optionally: Line installation, With accessories Housing material Die-cast aluminum
Pneumatic connection 1 G1/2 Pneumatic connection 2 G1/2 Compressed air filter material Borosilicate fiber
Seals material NBR Condensate drain Fully automatic Min. standard flow rate for air quality class(l/min) 140
Max. standard flow rate for air quality class(l/min) 950 Max. condensate volume(ml) 38 Weight(g) 820
Manufacturer part # 529662

Please check the type/dimensions/specifications of the part MS6-LFM-1/2-BUV-Z in the Fine Filter, MS6 Series series.

Tech Support