(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine Filter, MS4 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS4-LFM-1/4-BUV
MS4-LFM-1/8-BRM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Pneumatic connection 1 Pneumatic connection 2 Condensate drain Max. condensate volume
(ml)
Weight
(g)
Manufacturer part #

2,904,584 IDR

1 Piece(s) 25 Day(s) 0.2~1.2G1/4G1/4Fully automatic25350535766

1,542,917 IDR

1 Piece(s) 25 Day(s) 0~1.4G1/8G1/8Manually rotating19190529465

Loading...

  1. 1

Basic Information

Filtration Level 1µm Mounting position Vertical +/- 5° Size 4
Type of mounting Optionally: Line installation, With accessories Housing material Die-cast aluminum Compressed air filter material Borosilicate fiber
Seals material NBR Min. standard flow rate for air quality class(l/min) 54 Max. standard flow rate for air quality class(l/min) 360

Tech Support