(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Active Carbon Filter, MS4 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS4-LFX-1/4-R
MS4-LFX-1/4-R-Z
MS4-LFX-1/4-U
MS4-LFX-1/8-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Grade of filtration
(µm)
Type of mounting Pneumatic connection 1 Pneumatic connection 2 Max. standard flow rate for air quality class
(l/min)
Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Residual oil content
(mg/m³)
Structural design Note on materials LABS (PWIS) conformity Inspection window material Weight
(g)
Manufacturer part #

1,542,917 IDR

1 Piece(s) 25 Day(s) 0~1.4-Optionally: Line installation, With accessoriesG1/4G1/4------------------190529467

1,542,917 IDR

1 Piece(s) 20 Day(s) -0.01Optionally: Line installation With accessoriesG1/4360PC014530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]2 - Moderate corrosion stress0.003Active carbon filterRoHS-compliantVDMA24364-B1/B2-L-190-

2,160,889 IDR

1 Piece(s) 20 Day(s) --Optionally: Line installation With accessoriesG1/4360Die-cast aluminum Wrought aluminum alloy014530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]2 - Moderate corrosion stress0.003Active carbon filterRoHS-compliantVDMA24364-B1/B2-LPA350-

2,161,463 IDR

1 Piece(s) 20 Day(s) --Optionally: Line installation With accessoriesG1/8G1/8360Die-cast aluminum Wrought aluminum alloy014530-1060-1060Compressed air as per ISO 8573-1:2010 [1:4:2] Inert gasCompressed air as per ISO 8573-1:2010 [1:4:1]2 - Moderate corrosion stress0.003Active carbon filterRoHS-compliantVDMA24364-B1/B2-LPA350-

Loading...

  1. 1

Basic Information

Mounting position Vertical +/- 5° Size 4 Housing material Die-cast aluminum
Compressed air filter material Activated carbon

Tech Support