(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Regulator Plate, VMPA2 Series

Part Number

Configured Part Number is shown.

 
Part Number
VMPA2-B8-R1C2-C-06
VMPA2-B8-R1C2-C-10
VMPA2-B8-R2C2-C-06
VMPA2-B8-R2C2-C-10
VMPA2-B8-R3C2-C-06
VMPA2-B8-R3C2-C-10
VMPA2-B8-R6C2-C-06
VMPA2-B8-R6C2-C-10
VMPA2-B8-R7C2-C-06
VMPA2-B8-R7C2-C-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHousing material Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Max. tightening torque
(Nm)
Degree of protection Pneumatic vertical stacking Min. Pressure regulation
(bar)
Max. Pressure regulation
(bar)
Pressure gauge connection Operating medium Mounting Position Controller Function Manufacturer part # Weight
(g)

3,141,391 IDR

1 Piece(s) 25 Day(s) --5500.65IP65, as per IEC 60529Pressure regulator for 1--With retaining clampCompressed air as per ISO 8573-1:2010 [7:4:4]--549055180

3,141,391 IDR

1 Piece(s) 25 Day(s) --5500.65IP65, as per IEC 60529Pressure regulator for 1--With retaining clampCompressed air as per ISO 8573-1:2010 [7:4:4]--543342180

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 226--AnyOutlet pressure constant With secondary exhausting--

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 228.5--AnyOutlet pressure constant With secondary exhausting--

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 426--AnyOutlet pressure constant With secondary exhausting--

3,304,545 IDR

1 Piece(s) 25 Day(s) --5500.65IP65, as per IEC 60529Pressure regulator for 4--With retaining clampCompressed air as per ISO 8573-1:2010 [7:4:4]--543344180

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 2 reversible0.56--AnyOutlet pressure constant With secondary exhausting--

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 2 reversible0.58.5--AnyOutlet pressure constant With secondary exhausting--

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 4 reversible0.56--AnyOutlet pressure constant With secondary exhausting--

3,304,545 IDR

1 Piece(s) 20 Day(s) PA---IP65 as per IEC 60529Pressure regulator for 4 reversible0.58.5--AnyOutlet pressure constant With secondary exhausting--

Loading...

  1. 1

Basic Information

Seals material NBR Width(mm) 21 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support