(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Supply Module, VMPAL Series

Part Number

Configured Part Number is shown.

 
Part Number
VMPAL-SP
VMPAL-SP-0
VMPAL-SP-QS8
VMPAL-SP-QS10
VMPAL-SP-QS12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHousing material Pneumatic connection 1 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
LABS (PWIS) conformity Integrated function Valve manifold design Pilot pressure MPa
(MPa)
Pilot pressure
(bar)
Note on materials Power supply module material Operating Pressure
(MPa)
Operating Pressure
(MPa)
Manufacturer part #

234,248 IDR

1 Piece(s) 20 Day(s) -For 20 mm cartridge---550---0.3 to 0.8--Wrought aluminum alloy / PA-reinforced-0.09 MPa1 MPa-

409,422 IDR

1 Piece(s) 20 Day(s) -For 20 mm cartridge---550---0.3 to 0.8--Wrought aluminum alloy / PA-reinforced-0.09 MPa1 MPa-

462,359 IDR

1 Piece(s) 25 Day(s) Wrought aluminum alloy, PA-reinforcedfor pneumatic tubing outside diameter 8 mm-0.910-550---------573645

476,936 IDR

1 Piece(s) 25 Day(s) Wrought aluminum alloy, PA-reinforcedfor pneumatic tubing outside diameter 10 mm-0.910-550---------560951

478,726 IDR

1 Piece(s) 20 Day(s) -for pneumatic tubing outside diameter 12 mm----VDMA24364-B1/B2-LWith electrical manifold moduleValve sizes can be mixed0.3 ... 0.83 ... 8RoHS-compliantWrought aluminum alloy / PA-reinforced---

Loading...

  1. 1

Basic Information

Length(mm) 107.3 Width(mm) 23.2 Corrosion resistance class (CRC) 3 - High corrosion stress
Weight(g) 50

Tech Support