(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate, VMPAL Series

Part Number

Configured Part Number is shown.

 
Part Number
VMPAL-EG
VMPAL-EG-QS10
VMPAL-EU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMin. Operating pressure
(bar)
Max. Operating pressure
(bar)
Width
(mm)
Corrosion resistance class (CRC) Integrated function Plate Material Operating Pressure
(MPa)
Operating Pressure
(MPa)
Pneumatic Port 3/5 Combined Manufacturer part # Weight
(g)

128,376 IDR

1 Piece(s) 20 Day(s) --20.53 - high corrosion stressDucted exhaust airPA-0.09 MPa1 MPaFor 20 mm cartridge-30

196,144 IDR

1 Piece(s) 20 Day(s) --20.53 - High corrosion stressDucted exhaust airPA-0.09 MPa1 MPaFor pneumatic tubing outside diameter 10 mm-30

175,686 IDR

1 Piece(s) 25 Day(s) -0.91018.73 - High corrosion stress-----56095560

Loading...

  1. 1

Basic Information

Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Length(mm) 107.3

Tech Support