(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Plate, VMPAL Series

Part Number

Configured Part Number is shown.

 
Part Number
VMPAL-EPL-AP
VMPAL-EPL-CPX
VMPAL-EPL-IPO32
VMPAL-EPL-KL33-IP40
VMPAL-EPL-SD25
VMPAL-EPL-SD25-IP40
VMPAL-EPL-SD44
VMPAL-EPL-SD44-IP40
VMPAL-EPR
VMPAL-EPR-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHousing material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Length
(mm)
Max. tightening torque
(Nm)
Width
(mm)
Degree of protection Electrical connection 1, connection type Electrical connection 2, connection type Max. no. of valve positions Intrinsic current consumption at load voltage
(mA)
Intrinsic current consumption at operating voltage
(mA)
Reverse polarity protection Threaded Sleeve Material Dimensions
(mm)
Nominal Operating Voltage
(V)
Power Failure Buffering
(ms)
Number of Pins/Wires Manufacturer part # Weight
(g)

3,408,628 IDR

1 Piece(s) 20 Day(s) Die cast aluminum, painted / PA-reinforced-----1.7--Socket2x socket32Typically 15Typically 30yesBrass, nickel-plated43.1 x 107.5 x 50.224104--

3,737,242 IDR

1 Piece(s) 20 Day(s) ---------Plug-32----40 x 107.324----

3,292,526 IDR

1 Piece(s) 20 Day(s) ---------Plug-323030for operating voltage-64.8 x 107.324-5--

805,038 IDR

1 Piece(s) 20 Day(s) ---------Terminal strip-32----43 x 107.524-33--

424,511 IDR

1 Piece(s) 20 Day(s) ---------Plug-24----43 x 107.524-25--

438,833 IDR

1 Piece(s) 20 Day(s) ---------Plug-24----43 x 107.524-25--

541,636 IDR

1 Piece(s) 20 Day(s) ---------Plug-32----43 x 107.524-44--

555,701 IDR

1 Piece(s) 20 Day(s) ---------Plug-32----43 x 107.524-44--

204,839 IDR

1 Piece(s) 25 Day(s) --0.910-550107.3-24.8IP65, IP67-----------560945180

249,080 IDR

1 Piece(s) 20 Day(s) ----------------28.8 x 107.3-----

Loading...

  1. 1

Basic Information

Corrosion resistance class (CRC) 3 - High corrosion stress

Tech Support