(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Plate, VMPA Series

Part Number

Configured Part Number is shown.

 
Part Number
VMPA-EPR-G
VMPA-FB-EPL-E
VMPA-FB-EPL-GU
VMPA-FB-EPLM-EU
VMPA-FB-EPLM-GU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPneumatic connection 1 Cable diameter
(mm)
Operating medium Corrosion resistance class (CRC) End Plate Material Manufacturer part # Weight
(g)

340,888 IDR

1 Piece(s) 20 Day(s) --Compressed air to ISO 8573-1:2010 [7:4:4]-Die-cast aluminium--

2,870,061 IDR

1 Piece(s) 20 Day(s) --Compressed air to ISO 8573-1:2010 [7:4:4]-Die-cast aluminium--

2,870,061 IDR

1 Piece(s) 25 Day(s) G1/4--1 - Low corrosion stress-533372320

2,806,639 IDR

1 Piece(s) 20 Day(s) G1/41 - Low corrosion stress---552287320

2,806,639 IDR

1 Piece(s) 20 Day(s) --Compressed air to ISO 8573-1:2010 [7:4:4]-Die-cast aluminium--

Loading...

  1. 1

Tech Support