(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronics Module, VMPA1 Series

Part Number

Configured Part Number is shown.

VMPA1-FB-EMG-8

 
Part Number
VMPA1-FB-EMG-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,616,120 IDR

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Housing material POM Max. no. of solenoid coils 8 Max. no. of valve positions 4
Nominal pick-up current per solenoid coil 58 mA to 24 ms Nominal current with current reduction 9 mA after 24 ms Intrinsic current consumption at load voltage(mA) 23
Intrinsic current consumption at operating voltage(mA) 8 Corrosion resistance class (CRC) 1 - Low corrosion stress
(when installed)
Manufacturer part # 533361
Weight(g) 20

Please check the type/dimensions/specifications of the part VMPA1-FB-EMG-8 in the Electronics Module, VMPA1 Series series.

Tech Support