(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Axial Kit, EAMM Series

Part Number

Configured Part Number is shown.

 
Part Number
EAMM-A-D50-80P
EAMM-A-D50-87A
EAMM-A-D50-100A
EAMM-A-L27-40G
EAMM-A-L27-57A
EAMM-A-L38-57A
EAMM-A-L38-60G
EAMM-A-L38-87A
EAMM-A-L48-60G
EAMM-A-L48-87A
EAMM-A-L62-80G
EAMM-A-L95-120G-G2
EAMM-A-N38-60G
EAMM-A-N38-87A
EAMM-A-N48-60G
EAMM-A-N48-80G
EAMM-A-N80-120G
EAMM-A-S38-40P-G2
EAMM-A-S38-42A-G2
EAMM-A-S38-57A-G2
EAMM-A-S38-60P-G2
EAMM-A-S48-57A-G2
EAMM-A-S48-60P-G2
EAMM-A-S48-87A-G2
EAMM-A-S62-80P-G2
EAMM-A-S62-87A-G2
EAMM-A-S62-100A-G2
EAMM-A-T42-60P
EAMM-A-T46-87A
EAMM-A-V25-40P
EAMM-A-V32-42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal length
(mm)
Max. rotational speed
(1/min)
Mass moment of inertia
(kgmm²)
Note on materials Transferable torque
(Nm)
Weight
(g)
Manufacturer part #

6,160,734 IDR

1 Piece(s) 20 Day(s) 79.7600034.8RoHS-compliant178902733785

6,160,734 IDR

1 Piece(s) 20 Day(s) 69.7600034.8RoHS-compliant178602733781

6,812,653 IDR

1 Piece(s) 20 Day(s) 83.2600034.8RoHS-compliant1711402733784

3,286,068 IDR

1 Piece(s) 20 Day(s) 28.7100000.445RoHS-compliant2180557974

3,296,426 IDR

1 Piece(s) 20 Day(s) 23.1100000.355RoHS-compliant1.6180560678

3,452,070 IDR

1 Piece(s) 20 Day(s) 26.780003.2RoHS-compliant3.6220560679

5,396,036 IDR

1 Piece(s) 20 Day(s) 41.780003.2RoHS-compliant4.4350557978

3,535,214 IDR

1 Piece(s) 20 Day(s) 33.780003.2RoHS-compliant4.4480560680

5,534,417 IDR

1 Piece(s) 20 Day(s) 52.5800014.5RoHS-compliant12.5490557983

3,763,358 IDR

1 Piece(s) 20 Day(s) 44800014.5RoHS-compliant12.5590560683

8,128,866 IDR

1 Piece(s) 15 Day(s) 62.55500151RoHS-compliant471620557989

10,327,731 IDR

1 Piece(s) 20 Day(s) 814500430RoHS-compliant15029353659941

5,360,361 IDR

1 Piece(s) 20 Day(s) 49.5--RoHS-compliant12.54701202253

4,518,561 IDR

1 Piece(s) 20 Day(s) 42--RoHS-compliant12.54303324111

5,325,263 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant12.55091972527

6,872,495 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant1710801258793

8,836,022 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant4719901201695

3,227,379 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant6.52803637972

3,227,379 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant3.53103637965

3,227,379 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant6.53403637956

3,227,379 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant6.54203637958

3,550,175 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant6.55703637963

3,227,379 IDR

1 Piece(s) 15 Day(s) ---RoHS-compliant12.54403637964

3,550,175 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant12.55903637962

4,518,561 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant179703637970

4,195,478 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant1711503637966

4,841,070 IDR

1 Piece(s) 20 Day(s) ---RoHS-compliant1712403637960

1,677,845 IDR

1 Piece(s) 4 Day(s) 4880003.2-103304133487

1,837,230 IDR

1 Piece(s) 25 Day(s) 4480005.77-106304048771

1,597,866 IDR

1 Piece(s) 25 Day(s) 41100000.19-0.5904491059

1,597,866 IDR

1 Piece(s) 25 Day(s) 40100000.19-11204281142

Loading...

  1. 1

Basic Information

Degree of protection IP40 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Min. Storage temperature(°C) -25 Max. Storage temperature(°C) 60

Tech Support