(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tie Rod, CPX Series (CPX-ZA-1)

Part Number

Configured Part Number is shown.

CPX-ZA-1

 
Part Number
CPX-ZA-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMass moment of inertia
(kgmm²)
Interface code, motor in Manufacturer part # Weight
(g)

116,357 IDR

1 Piece(s) 25 Day(s) 41.287A19571841

Loading...

  1. 1

Basic Information

Max. Rotational speed(1/min) 3000 Degree of protection IP40 No-load driving torque(Nm) 0.22
Transferable torque(Nm) 3 Interface code, actuator T46

Please check the type/dimensions/specifications of the part CPX-ZA-1 in the Tie Rod, CPX Series series.

Products like this...

Part Number
CPX-ZA-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMass moment of inertia
(kgmm²)
Interface code, motor in Manufacturer part # Weight
(g)

124,796 IDR

1 Piece(s) 25 Day(s) 44.480P19572071

Tech Support