(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stepper Motor, EMMS-ST Series

Stepper Motor, EMMS-ST Series

This is Stepper Motor, EMMS-ST Series
· 2-phase hybrid technology
·Optionally integrated encoder for "Servo Lite operation" (closed loop)
·Sinusoidal current impressing
·Optionally with holding brake

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EMMS-ST-28-L-S
EMMS-ST-28-L-SB
EMMS-ST-28-L-SE
EMMS-ST-28-L-SEB
EMMS-ST-42-S-S-G2
EMMS-ST-42-S-SB-G2
EMMS-ST-42-S-SE-G2
EMMS-ST-42-S-SEB-G2
EMMS-ST-57-M-S-G2
EMMS-ST-57-M-SB-G2
EMMS-ST-57-M-SE-G2
EMMS-ST-57-M-SEB-G2
EMMS-ST-57-S-S-G2
EMMS-ST-57-S-SB-G2
EMMS-ST-57-S-SE-G2
EMMS-ST-57-S-SEB-G2
EMMS-ST-87-L-S-G2
EMMS-ST-87-L-SB-G2
EMMS-ST-87-L-SE-G2
EMMS-ST-87-L-SEB-G2
EMMS-ST-87-M-S-G2
EMMS-ST-87-M-SB-G2
EMMS-ST-87-M-SE-G2
EMMS-ST-87-M-SEB-G2
EMMS-ST-87-S-S-G2
EMMS-ST-87-S-SB-G2
EMMS-ST-87-S-SE-G2
EMMS-ST-87-S-SEB-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Temperature Range
(°C)
Motor holding torque
(Nm)
Max. rotational speed
(1/min)
Voltage constant, phase
(mVmin)
Phase winding resistance
(Ohm)
Winding inductance phase
(mH)
Rotor mass moment of inertia
(kgcm²)
Total output inertia moment
(kgcm²)
Permissible axial shaft load
(N)
Permissible radial shaft load
(N)
Motor nominal current
(A)
Degree of protection Manufacturer part # Product weight
(g)

4,679,719 IDR

1 Piece(s) 25 Day(s) -10~500.09600062.31.40.0180.0187201.4IP651451384320

15,854,749 IDR

1 Piece(s) 25 Day(s) -10~500.09600062.31.40.0180.0257201.4IP651451383380

8,004,404 IDR

1 Piece(s) 25 Day(s) -10~500.09600062.31.40.0180.0187201.4IP651430663320

18,840,880 IDR

1 Piece(s) 25 Day(s) -10~500.09600062.31.40.0180.0257201.4IP651451382380

3,175,786 IDR

1 Piece(s) 25 Day(s) -10~500.51740231.753.30.0820.0827201.8IP541370470360

9,818,908 IDR

1 Piece(s) 25 Day(s) -10~500.51740231.753.30.0820.0957201.8IP541370472540

6,254,300 IDR

1 Piece(s) 25 Day(s) -10~500.51740231.753.30.0820.0827201.8IP541370471450

12,897,420 IDR

1 Piece(s) 15 Day(s) -10~500.51740231.753.30.0820.0957201.8IP541370473600

3,856,428 IDR

1 Piece(s) 25 Day(s) -10~501.4194025.50.250.950.480.4810525IP5413704781100

10,499,278 IDR

1 Piece(s) 25 Day(s) -10~501.4194025.50.250.950.480.510525IP5413704801320

7,031,943 IDR

1 Piece(s) 25 Day(s) -10~501.4194025.50.250.950.480.4810525IP5413704791200

13,675,065 IDR

1 Piece(s) 20 Day(s) -1.4194025.50.250.950.480.510525IP5413704811380

3,402,937 IDR

1 Piece(s) 25 Day(s) -10~500.82720120.150.50.290.2910525IP541370474870

10,045,517 IDR

1 Piece(s) 25 Day(s) -10~500.82720120.150.50.290.310525IP5413704761090

6,578,453 IDR

1 Piece(s) 15 Day(s) -10~500.82720120.150.50.290.2910525IP541370475970

13,221,302 IDR

1 Piece(s) 25 Day(s) -10~500.82720120.150.50.290.310525IP5413704771150

6,481,451 IDR

1 Piece(s) 25 Day(s) -10~509.343077.20.232.733652009.5IP5413704904200

13,124,300 IDR

1 Piece(s) 25 Day(s) -10~509.343077.20.232.733.07652009.5IP5413704934600

10,369,670 IDR

1 Piece(s) 25 Day(s) -10~509.343077.20.232.733652009.5IP5413704914350

17,013,064 IDR

1 Piece(s) 25 Day(s) -10~509.343077.20.232.733.07652009.5IP5413704945000

5,995,355 IDR

1 Piece(s) 25 Day(s) -10~505.955068.60.232.61.91.9652009.5IP5413704863050

12,638,477 IDR

1 Piece(s) 25 Day(s) -10~505.955068.60.232.61.91.97652009.5IP5413704883450

9,883,576 IDR

1 Piece(s) 25 Day(s) -10~505.955068.60.232.61.91.9652009.5IP5413704873200

16,526,425 IDR

1 Piece(s) 25 Day(s) -10~505.955068.60.232.61.91.97652009.5IP5413704893600

5,670,931 IDR

1 Piece(s) 25 Day(s) -10~502.52130190.10.4511652009.5IP5413704821950

12,314,052 IDR

1 Piece(s) 25 Day(s) -10~502.52130190.10.4511.07652009.5IP5413704842350

9,559,965 IDR

1 Piece(s) 15 Day(s) -10~502.52130190.10.4511652009.5IP5413704832100

16,202,814 IDR

1 Piece(s) 25 Day(s) -10~502.52130190.10.4511.07652009.5IP5413704852500

Loading...

  1. 1

Basic Information

Nominal operating voltage DC(V) 48 Storage temperature(°C) -20 to 70 Relative air humidity 0 - 85 %
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support