(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Module, CAMC Series

Part Number

Configured Part Number is shown.

 
Part Number
CAMC-G-S1
CAMC-G-S3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRelative air humidity Weight
(g)
Manufacturer part #

3,890,520 IDR

1 Piece(s) 15 Day(s) 5 - 95 %, Non-condensing751501330

13,267,703 IDR

1 Piece(s) 25 Day(s) 5 - 90 %, Non-condensing2201501331

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) 0::40 DC nominal Voltage(V) 24 Min. Storage temperature(°C) -25
Max. Storage temperature(°C) 55 Degree of protection IP20, In mounted state

Tech Support