(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Driven Linear Actuator, ELGA Series

Part Number

Configured Part Number is shown.

ELGA-TB-KF-120-1200-0H

 
Part Number
ELGA-TB-KF-120-1200-0H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

73,101,396 IDR

1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Working stroke(mm) 1200 Size 120 Feed constant(mm/U) 165
Motor type Stepper motor, Servo motor Max. acceleration(m/s²) 50 Max. speed(m/s) 5
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Degree of protection IP40
Basic weight with 0 mm stroke(g) 15680 Additional weight per 10 mm stroke(g) 106 Manufacturer part # 8041869

Please check the type/dimensions/specifications of the part ELGA-TB-KF-120-1200-0H in the Belt Driven Linear Actuator, ELGA Series series.

Tech Support