(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Driven Linear Actuator, EGC Series

Belt Driven Linear Actuator, EGC Series

This is Belt Driven Linear Actuator, EGC Series
·Series is EGC
·Structiral design is Electromechanical linear axis with toothed belt
·Motor type is Stepper motor servo motor

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EGC-70-1000-TB-KF-0H-GK
EGC-70-1200-TB-KF-0H-GK
EGC-70-300-TB-KF-0H-GK
EGC-70-400-TB-KF-0H-GK
EGC-70-500-TB-KF-0H-GK
EGC-70-600-TB-KF-0H-GK
EGC-70-800-TB-KF-0H-GK
EGC-80-1000-TB-KF-0H-GK
EGC-80-1200-TB-KF-0H-GK
EGC-80-400-TB-KF-0H-GK
EGC-80-500-TB-KF-0H-GK
EGC-80-600-TB-KF-0H-GK
EGC-80-800-TB-KF-0H-GK
EGC-120-1000-TB-KF-0H-GK
EGC-120-1200-TB-KF-0H-GK
EGC-120-400-TB-KF-0H-GK
EGC-120-500-TB-KF-0H-GK
EGC-120-800-TB-KF-0H-GK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWorking stroke
(mm)
Size Feed constant
(mm/U)
Manufacturer part #

31,969,801 IDR

1 Piece(s) 25 Day(s) 100070783012497

33,874,784 IDR

1 Piece(s) 25 Day(s) 120070783012498

25,302,768 IDR

1 Piece(s) 25 Day(s) 30070783012492

26,255,396 IDR

1 Piece(s) 25 Day(s) 40070783012493

27,207,752 IDR

1 Piece(s) 25 Day(s) 50070783012494

28,160,107 IDR

1 Piece(s) 25 Day(s) 60070783012495

30,064,818 IDR

1 Piece(s) 25 Day(s) 80070783012496

36,700,603 IDR

1 Piece(s) 25 Day(s) 100080903013357

38,668,623 IDR

1 Piece(s) 25 Day(s) 120080903013359

30,795,184 IDR

1 Piece(s) 25 Day(s) 4008090575832

31,779,602 IDR

1 Piece(s) 25 Day(s) 50080903013354

32,763,749 IDR

1 Piece(s) 25 Day(s) 60080903013355

34,732,040 IDR

1 Piece(s) 25 Day(s) 80080903013356

51,463,609 IDR

1 Piece(s) 25 Day(s) 10001201253013368

54,320,948 IDR

1 Piece(s) 25 Day(s) 12001201253013369

42,891,594 IDR

1 Piece(s) 25 Day(s) 4001201253013364

44,320,264 IDR

1 Piece(s) 25 Day(s) 5001201253013365

48,606,270 IDR

1 Piece(s) 25 Day(s) 8001201253013367

Loading...

  1. 1

Basic Information

Motor type Stepper motor, Servo motor Max. acceleration(m/s²) 50 Max. speed(m/s) 5
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Degree of protection IP40

Tech Support